Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

X-Series - Multi Channel RTD Temperature Loggers

OM-CP-XRTDTemp-Series

X-Series - Multi Channel RTD Temperature Loggers
 | OM-CP-XRTDTemp-Series

X-Series - Multi Channel RTD Temperature Loggers

1.444,08 OM-CP-OCTRTDTEMP-A2

2 year warranty CE
  • ±0.04 °C Calibrated Accuracy
  • Real time Operation
  • Up to 4 Hz Reading Rate
  • Pushbutton or Programmable Start Time
  • Configurable Channel Names
  • NIST Traceable Calibration Certificate Included
  • External Power or User Replaceable Battery
  • Accepts 2, 3 and 4-wire RTD’s

Description

 

The new OM-CP-RTDTempX Series consists of 4, 8, 12 and 16-channel RTD Temperature data logger with a reading rate of up to 4 Hz. X-Series devices ship with a standard USB-A to Micro USB cable for use with free OM-CP PC based software. The X-series has a high memory capacity and increased download speed compared to previous generations of product.


To maximize memory capacity, users can enable or disable channels. For easy identification, each channel can be named with up to a ten digit title.


Using the OM-CP Data Logger Software, starting, stopping and downloading from the OM-CP-RTDTempX Series data loggers is simple and easy. Graphical, tabular and statistical data is provided for analysis and data can be viewed in multiple units, using the Engineering Units function. The data can also be automatically exported to Excel® for further calculations.


* Temperature specifications based on ideal 100 Ω Pt RTD compliant with IEC 751 (1983) and ITS-90, 5000 Ω FSR (accuracy based on 36 inch lead wire RTD with 4 wire configuration)


** Calibrated accuracies based on standard Omega calibrations for 0 Ω to200 Ω range.

Specifications

TEMPERATURE

Temperature
Range*

18.5 Ω to 390.5 Ω
-200 °C to +850 °C (-328 °F to +1562 °F) (Probe Dependent)

Temperature
Resolution

0.0001 Ω
0.001 °C (0.0018 °F) (Probe Dependent)

Calibrated
Accuracy**

±0.015 Ω @ 25 °C (77 °F) ambient
±0.04 °C (±0.072 °F) (Probe Dependent)

Specified
Accuracy Range

18.5 Ω to 175.9 Ω
-200 °C to +200 °C(-328 °F to 392 °F)

Input
Connection

Removable screw terminal;
2, 3 0r 4 wire interface

Temperature
Coefficient

2 ppm/°C typical


GENERAL

Memory
(All channels
enabled)

4-channel: 698,709 readings per channel
8-channel: 349,354 readings per channel
12-channel: 232,903 readings per channel
16-channel: 174,677 readings per channel

Start Modes

Software programmable immediate start
or delay start, up to 6 months in advance

Real Time
Recording

May be used with PC to monitor and
record data in real time

LEDs

1 per channel and 2 status LEDs

Reading Rate

4 Hz up to 1 reading every 24 hours

Calibration

Digital calibration through software

Calibration Date

Automatically recorded within device

Battery Type

9 V lithium included, user replaceable

Battery Life

18 months typical

Data Format

Date and time stamped C,°F,K,°R;Ω µV
engineering units specified through
software

Time Accuracy

±1 minute/month

Computer
Interface

USB-A to micro USB cable (included);
460,800 baud

Operating
System
Compatibility

Windows XP SP3/7/8/10

Software
Compatibility

Standard Software version 4.2.19.0 or later
Secure Software version 4.2.18.0 or later

Operating
Environment

-20 °C to +60 °C(-4 °F to +140 °F),
0 %RH to 95 %RH non-condensing

Dimensions

4-channel: 2.70 in × 7.25 in × 1.22 in
(65.6 mm × 184.2 mm × 31.0 mm)
8-channel: 2.70 in × 7.25 in × 1.22 in
(65.6 mm × 184.2 mm × 31.0 mm)
12-channel: 2.70 in × 7.25 in × 1.68 in
(65.6 mm × 184.2 mm × 42.7 mm)
16-channel: 2.70 in × 7.25 in × 2.14 in
(65.6 mm × 184.2 mm × 54.4 mm)

Weight

4-channel: 13 oz (368 g)
8-channel: 13 oz (368 g)
12-channel:20 oz (580 g)
16-channel: 28 oz (800 g)

Enclosure

Black anodized aluminum

Approvals

CE, ROHS

 

Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
OM-CP-QUADRTDTEMP-A2
861,00
Availability: 1 week
 
X-Series - 4 Channel RTD Temperature Logger
OM-CP-OCTRTDTEMP-A2
1.444,08
Availability: 1 week
 
X-Series - 8 Channel RTD Temperature Logger
OM-CP-X12RTDTEMP-A2
1.788,86
Availability: 1 week
 
X-Series - 12 Channel RTD Temperature Logger
OM-CP-X16RTDTEMP-A2
2.121,05
Availability: 1 week
 
X-Series - 16 Channel RTD Temperature Logger
ACCESSORIES
OM-CP-BAT103
€49.29
Availability: 2 weeks
 
Replacement 9V lithium battery
All amounts shown in EUR

Software:

Download OM-CP-XRTDTEMP-SERIES_software
Download OM-CP software
We noticed you are from the US. Visit your local site for regional offers and live support.